The C-more EA9 series HMIs deliver top-notch functionality, usability and value to our popular C-more touch panel family. With logic, math, alarming, remote accessibility and a myriad of supported protocols, C-more EA9 series HMIs are capable, practical graphical displays. A headless EA9 C-more interface is also available to drive other display options.
Category Selection
C-more industrial touch screens are designed to give you the best cost of ownership, considering initial price, features, ease of use, reliability and free award-winning technical support. More and more people have found that C-more touch panels have what it takes to meet most of their HMI application needs. Read the reviews.
C-more is programmed with easy-to-use configuration software that provides a powerful set of tools for developing simple or very complex applications. The C-more software makes touchscreen panel setup and C-more programming quick and simple, and all C-more touch panels use the same programming package.
C-more HMI software is a free download.
C-more touch panels are fully programmable and provide power and flexibility through a vast set of features. Color TFT touch screen monitors are available in 6", 7", 8", 10", 10"wide, 12" or 15" versions.
C-more Hardware Selection
C-more Hardware Selection
C-more Hardware Selection
C-more EA9 series headless HMI supports HD 1280 x 720 pixel screen resolution HDMI output, 800MHz CPU, includes (2) serial ports, USB 2.0 Type A and B ports and Ethernet port.
EA9-T6CL-R:
$664.00
No Ethernet support, (1) serial port
EA9-T6CL:
$928.00
Ethernet support, (3) serial ports, audio
EA9-T7CL and -R panels fit the same enclosure cutout as the EA9-T6CL panels and are direct replacements with larger screen area and at reduced prices! The base model also now supports Ethernet.
The C-more programming software (EA9-PGMSW) is a user-friendly, Windows-based graphical editor for configuring all C-more operator interface touch panels. The software is a FREE download, or a CD is available if desired.
A great feature of the C-more HMI panels is their connectivity to many different types of devices. In addition to all AutomationDirect PLCs, you can connect to many Allen-Bradley, GE, Mitsubishi, Omron, or Modicon PLCs (see list below).
C-More can also connect to multiple devices and different brands of PLCs simultaneously! C-more can act as an interpreter or "protocol bridge", passing PLC tag values back and forth between separate PLC protocols.
AB Ethernet drivers allow the simple connectivity of multiple panels and/or multiple Allen-Bradley PLCs. We have also added ControlLogix Ethernet/IP Tag Messaging support. This feature helps increase productivity by reducing the time often required to map your PLC tag database into the HMI. You can import the RSLogix 5000 L5K file directly or with just a few clicks of the mouse you can directly enter your ControlLogix / CompactLogix tags from the PLC into C-more. No mapping or translation required!
PLC Drivers and Supported Protocols | |
|
C-more panels with Ethernet can communicate via various types of networking protocols using the Ethernet network interface. The Ethernet port can be used for downloading a project to the panel, for communication with multiple PLCs (and multiple brands of PLCs), and for advanced features such as e-mail and FTP access and allowing the panel to act as a Web server.
Ethernet capability enables your C-more panel to connect to your AutomationDirect PLC Ethernet network. For the high-speed Ethernet LAN 10/100BaseT network connection, the following PLCs can be used:
PLC | Ethernet Module Needed |
---|---|
Do-more H2 | Ethernet port embedded on H2-DM1E CPU or the H2-ECOM100 (with H2-DM1E CPU or H2-DM1 CPU) |
Do-more T1H | Ethernet port embedded on T1H-DM1E CPU |
Do-more BRX | Ethernet port embedded on select MPUs |
Productivity1000 | Ethernet port embedded on all CPUs |
Productivity2000 | Ethernet port embedded on all CPUs |
Productivity3000 | Ethernet port embedded on all CPUs |
PLC | Ethernet Module Needed |
---|---|
DL05 | H0-ECOM100 |
DL06 | H0-ECOM100 |
DL205 | H2-ECOM100 |
DL405 | H4-ECOM100 |
The other Ethernet drivers included with all Ethernet capable C-more panels are:
The Remote HMI feature allows remote users to connect, monitor, and control any C-more panel that supports Ethernet. With the proper network configuration, remote users can connect with two simple methods:
PC Web Browser
Mobile Devices
Download on the App Store
Get on it Google Play
Available at AMAZON
Voted #1 mid-sized employer in Atlanta
Check out our
job openings