ViewMarq LED message displays use the latest LED and communications technologies to display both critical and non-critical information to appropriate personnel. These industrial text message displays utilize both serial and Ethernet networks and can be connected to a PLC, PC, or any device capable of serial ASCII, Modbus RTU, or Modbus TCP communication.
Category Selection
ViewMarq® is a series of LED message displays that uses the latest LED and communications technologies for industrial applications. These industrial text message displays utilize both serial and Ethernet communications. The display can be connected to a PLC (programmable logic controller), PC, or any device capable of serial ASCII, Modbus RTU, or Modbus TCP communications.
ViewMarq LED message boards can display preformatted and real-time factory floor data messages sent by a PLC, PC, or other master device. The text message display can be controlled by any of the following:
ViewMarq electronic message boards are ideal for use to display process and equipment status such as tank level, pressure level, oven temperature, pump or motor status (ON/ OFF), equipment failures, conveyor line error conditions, production output levels, and more.
ViewMarq message displays start at
$627.00
(MD4-0112T)
1-line, 12 and 24 character, tri-color, 2-inch maximum character size LED message displays
MD4-0112T
$627.00
1-line x 12 character display
MD4-0124T
$867.00
1-line x 24 character display
2-line, 12 and 24 character, tri-color, 4.75-inch maximum character size LED message displays
MD4-0212T
$890.00
2-line x 12 character display
MD4-0224T
$1,347.00
2-line x 24 character display
4-line, 12 and 24 character, tri-color, 9.5-inch maximum character size LED message displays
MD4-0412T
$1,320.00
4-line x 12 character display
MD4-0424T
$2,233.00
4-line x 24 character display
Voted #1 mid-sized employer in Atlanta
Check out our
job openings