ViewMarq message displays use the latest LED and communications technologies for reliable messaging in industrial environments. Displays are available with one, two or four lines of text, and 12 or 24 characters in panel sizes that allow viewing distances of up to 500 feet.
Category Selection
LED message displays are an easy, low maintenance way to display important text messages when and where they are needed. Use these industrial displays on the plant floor, in the break room, in the lobby of your facility, or anywhere pertinent information needs to be conveyed to personnel.
ViewMarq LED message boards display preformatted and real-time factory floor data messages sent by a PLC, PC, or other master device. The displayed message can be controlled by any of the following:
For part listings and specifications, go to Shop Now
ViewMarq digital LED message displays are low-power consumption displays that are fully configurable using the easy-to-use ViewMarq configuration software. Configure the display to receive messages sent via communication channels and/or create and store up to 200 messages that can be triggered by a PLC or by discrete inputs.
Accessories to help with the installation and maintenance of ViewMarq displays include replacement brackets and terminal blocks. ViewMarq configuration software can be downloaded for free; a software CD is available for purchase if needed.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings