Optional auxiliary / alarm contact blocks mount on IEC manual motor protectors to provide functions such as starter status indication, short circuit and overload alarms.
Category Selection
Manual motor protectors offer an integrated solution for manually operating and protecting downstream equipment. These series meet UL requirements to be considered self-protected motor control devices. A range of accessories augment electrical functions and installation.
For part listings and specifications, go to Shop Now
IEC manual motor protectors integrate a local control (ON/OFF) function, motor overload protection, disconnecting means, instant short-circuit trip and phase-loss protection into one device. Models are available in capacities up to 63A, from brands such as WEG, Fuji, and AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings