Operating handles allow external operation of IEC manual motor protectors installed inside a panel. Handles provide Lockout / Tagout functionality as well. Models are available in various knob / plate combinations.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Manual motor protectors offer an integrated solution for manually operating and protecting downstream equipment. These series meet UL requirements to be considered self-protected motor control devices. A range of accessories augment electrical functions and installation.
For part listings and specifications, go to Shop Now
IEC manual motor protectors integrate a local control (ON/OFF) function, motor overload protection, disconnecting means, instant short-circuit trip and phase-loss protection into one device. Models are available in capacities up to 100A, from brands such as WEG, Fuji, IronHorse, and AutomationDirect.
A wide variety of accessories is available for manual motor protectors, including:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings