Cookies are not enabled on your browser.
End-of-arm tooling components for vacuum pick-and-place systems are used to create tooling that connects to the end of a robot arm. These Schmalz tooling components can be purchased as a complete kit or be customized by purchasing components separately.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.




End-of-arm tooling components can be used to build a complete tooling assembly that is attached to the end of a robot arm. These assemblies are then used with vacuum pick-and-place systems.
For part listing and specifications, go to Shop Now
End-of-arm tooling starter kits include enough components needed to create a single-beam or dual-beam end-of-arm tool for a vacuum pick-and-place application to connect on the end of a robot arm. Kits are simple to save time and money but still allow a degree of customization. Simply cut the structural rail to the desired lengths, determine the location of the suction cups then assemble the unit and add the robot interface flange for your brand of robot or drill your own using the included blank robot flange and you are ready to go.
Starting at
(10.01.49.00090)
Components sold individually include:
Starting at
(25.09.06.00121)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings