Cookies are not enabled on your browser.
Power monitoring devices identify common power problems and prevent electrical incidents or production downtime, which can generate significant financial losses or material waste. Meters are available in various mounting styles and operating voltages. Optional modules and accessories are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Power monitors provide high accuracy readings of a system’s energy quality. These measurements enable you to monitor energy quality and costs, reduce production losses, improve efficiency, and enhance performance. Optional modules and accessories are available.
For part listing and specifications, go to Shop Now
Power meters can measure a variety of power parameters, supplying a detailed breakdown of harmonics, identifying troughs, outages, overvoltages, and overcurrents. Meters are available in panel or DIN rail mount styles, with backlit LCD display, an RS-485 communication option, and operating voltages up to 277 VAC or 250 VDC.
Optional modules and accessories for power meters include:
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings