Filter Results Clear All
You've selected:
> Power Products (Electrical) > Power Monitoring > Power Meters
  •   Shop  
  •   Overview  
Power Meters
Power Meters

Power meters measure all the standard power parameters plus metering and harmonics. The easy-to-configure meters are available in panel or DIN rail mount styles, with backlit LCD display, an RS-485 communication option, and operating voltages up to 277VAC or 250VDC.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Power Meters
Power Meters
Power Meter Accessories
Power Meter Accessories
Shop Now

Power Meters

Category Selection

  • DIRIS A10 Multifunction Meter
  • DIRIS A20 Multifunction Meter
  • Trumeter ADM100 Power Meter

Power meters measure numerous power variables and can identify common power problems, preventing electrical incidents or even production downtime that can cause significant financial losses or material waste. The measurement system is a key factor in identifying malfunctions within the installation, which can lead to improved energy efficiency. They are easy to install and come with software tools to quickly create, edit, and save configurations.

Power meters can measure a variety of parameters, including voltage (L-L and L-N), current (L-L and L-N), active (W) power, reactive (VAr) power, apparent (VA) power, power factor, and more. The easy-to-configure meters are available in panel or DIN rail mount styles, with backlit LCD display, an RS-485 communication option, and operating voltages up to 277 VAC or 250 VDC.

For part listings and specifications, go to Shop Now

DIRIS A10 Multifunction Meter

DIRIS A10 Multifunction Meter

The DIRIS A10 is a modular DIN-rail-mountable multifunction meter for measuring electrical values in low-voltage networks. It allows all electrical parameters to be displayed and utilized for communication and/or output functions.

  • Five direct-access pushbuttons enable all measurements to be clearly viewed on its backlit LCD display
  • Revenue grade accuracy
  • Integrated temperature sensor
  • Integral pulse output allows external accumulation of energy consumption

Starting at
$361.00
(4825U010)

DIRIS A20 Multifunction Meter

DIRIS A20 Multifunction Meter

The DIRIS A20 is a panel-mounted unit that allows viewable access to measurements required for successfully carrying out energy efficiency projects and ensuring the electrical distribution system is monitored.

  • Large backlit LCD display
  • Multiple viewing screens
  • Multi-measurement and metering values
  • Revenue grade accuracy
  • Direct pushbutton access

Priced at
$499.00
(4825U200)

Trumeter ADM100 Power Meter

Trumeter ADM100W Power Meter

The Trumeter ADM100 series power meter features an easy-to-read, 3-inch, 3 color selectable display that clearly indicates electrical circuit performance. The power meter displays critical parameters, provides a user-programmable scale and custom alarm messages which will immediately alert operators when a parameter is out of range.

  • Multi-measurement and metering values
  • Two open-collector, opto-isolated discrete outputs
  • Analog 4-20mA output
  • Modbus RTU via RS-485 network
  • Works with potential and current transformers

Starting at
$158.00
(ADM100W-HPS)


Shop Now