Surge protection accessories include wall/panel mounting brackets, monitoring units, and replacement modules for plug-in style DIN-rail mount SPDs.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Surge protective devices (SPDs) are designed to protect electrical and electronic equipment from damage caused by voltage spikes created by lightning strikes, switching transients, and inductive coupling. They are typically used in the following industrial applications:
For part listings and specifications, go to Shop Now
Newest Additions!
Surge protection devices protect electrical equipment from transient voltage spikes and surges in power, control, PLC I/O, and data and signaling applications. Type 1 through 4 SPDs are available in panel and DIN-rail mounting styles with ratings up to 600 VAC and 20 kA nominal discharge current.
Replacement protection modules, monitoring units, and mounting accessories are available for select surge protection devices.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings