Cookies are not enabled on your browser.
SureGear HPGA series precision strain wave gearboxes offer high gear ratios, high efficiency, low heat and noise generation, and zero backlash. Designed to work with SureServo motors up to the SVM-210(B) model, these gearboxes are available in gear ratios up to 200:1 and output shaft sizes up to 32mm, and come pre-lubricated for life.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
SureGear HPGA series high-precision strain wave gearboxes are designed to work with SureServo2 motors up to the SV2M-210(B) 1kW model.
Strain wave gearboxes for servo motors start at
(HPGA063-50A1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings