SureGear HPGCN series precision strain wave gearboxes offer high gear ratios, high efficiency, low heat and noise generation, and zero backlash. Designed to work with SureStep motors and small framed NEMA motors from NEMA 17 to NEMA 34, these gearboxes are available in gear ratios up to 160:1 and output shaft sizes up to 1 inch, and come pre-lubricated for life.
Category Selection
SureGear strain wave gearboxes offer many advantages over planetary and helical gearboxes. Strain wave (also known as harmonic) gearboxes allow for a higher gear ratio compared to the same sized planetary gearbox. They also generate less heat and noise and are more efficient. These gearboxes are designed to work with SureServo2 motors (up to 1kW medium-inertia) and SureStep stepper motors (or other small NEMA frame motors).
High-Precision Inline Strain Wave Gearboxes start at
$1,051.00
(HPGA063-50A1)
SureGear HPGA series high-precision strain wave gearboxes are designed to work with SureServo2 motors up to the SV2M-210(B) 1kW model.
Strain wave gearboxes for servo motors start at
$1,051.00
(HPGA063-50A1)
Strain wave gearboxes offer many advantages over planetary and helical gearboxes. Strain wave technology allows for a higher gear ratio and efficiency in an inline form-factor and smaller size. Many different gear ratios and output shaft sizes are available and are designed to work with SureServo2 and SureStepper motors.
Strain wave gearboxes for stepper motors start at
$1,051.00
(HPGCN17-505M)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings