WON linear bearings are available in rectangular and rectangular long form factors for the M and MB-series, and flanged and rectangular styles for the H-series. All units include end seals to extend the life of the product. The H-series guides are also available with or without an inside seal for additional protection in dirty or dusty environments.
Category Selection
Linear bearings generate lower friction than comparable sliding bearings. Because of this, less power is required to move a load, higher speeds can be achieved and greater efficiency is reached. WON linear bearings and rails are available in various sizes to meet the needs of your specialized motion project. The H series offers four rows of continuously circulating ball bearings; the compact M and MB series offer two rows. Rails come in various lengths to match the guides that are selected.
Starting at
$15.00
(M9-95L)
WON linear bearing guides are available in three different series. The H series comes in a flanged or rectangular form factor as well as with or without an inside seal for all form factors. The M and MB series bearing guides are available in a standard rectangular as well as a rectangular long form factor.
WON linear rails go together with the WON bearing guides as a matching set. Rails come in lengths of up to 1000mm for the H series guides; mini rails up to 695mm for the M series guides; and wide mini rails up to 750mm for the MB series guides. Rails are constructed of carbon steel (H series) or stainless steel (M and MB series).
Voted #1 mid-sized employer in Atlanta
Check out our
job openings