Cookies are not enabled on your browser.
Belt driven style linear actuators provide simple, dependable linear motion at an economical price. Couplings and hardware to mount small NEMA frame and SureServo motors are available, as well as hardware to create up to three axes of movement.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.





Belt driven linear actuators use a belt-pully system in lieu of a threaded rod and nut to move a load along a linear path. They operate at longer distances and with less moving parts so there is little wear and tear, providing a long service life.
Igus ZLW series toothed/timing-belt actuators are best suited for light loads at high speeds, up to 5 ft/s. Designed with self-lubricating plastic bearing liners, these actuators provide quiet, grease-free, and maintenance-free operation. Whether used as an individual system or as part of a gantry robot system, the ZLW series offers the ideal solution when both a confined space and faster speeds are required.
Starting at
(ZLW1040S-2)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings