Cookies are not enabled on your browser.
Lead screw driven style linear actuators provide high-performance linear motion for light or heavy loads at an economical price. Couplings and hardware to mount small NEMA frame and SureServo motors are available, as well as hardware to create up to three axes of movement.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Lead screw driven linear actuators combine reliable linear motion with an economical price for low-cost linear motion for light or heavy loads, and are ideal for vertical applications. These actuators force a nut to slide along a threaded shaft. Unlike ball screws, the nut remains in direct contact with the shaft as it turns. The ability to drive them with either small NEMA framed or SureServo motors allows for a wide range of motor options.
For part listing and specifications, go to Shop Now
SureMotion LACP series compact slide actuators are self-contained and designed for light loads in harsh or wet conditions.
Starting at
(LACP2-16T06LP5)
SureMotion LAHP series XYZ Gantry linear slide actuators can be used to create dependable lead-screw driven systems for up to three axes of motion.
Starting at
(LAHP-25TM52LP25)
SureMotion LAVL series lead screw driven linear actuators feature a single-piece, hard anodized base with integrated slide surfaces and can be mounted horizontally, vertically, or inverted without loss of load capacity.
Starting at
(LAVL2-60T06LP2)
igus SAW series XYZ Gantry linear slide actuators are designed for maintenance-free operation and offer an extended service life. They can be used to create lead-screw driven systems with up to three axes of motion for a much lower price.
Starting at
(SAW1040-05-B)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings