AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wiring Solutions
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Power Transmission (... > Timing Belts, Timing... > 8M (8mm Pitch) Timing Belts
  •   Shop  
  •   Overview  
8M (8mm Pitch) Timing Belts
8M (8mm Pitch) Timing Belts

Need help selecting a belt or pulley?
Use our selector tool to configure and order.

8M (8mm pitch) belts are available in a range of circumferences (number of teeth) to suit specific power transmission applications, allowing adjustment of speed and torque while connecting mechanically rotating components in a relatively lower range of shaft speeds at higher horsepower.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
MXL (0.080in Pitch) Timing Belts & Pulleys
MXL (0.080in Pitch) Timing Belts & Pulleys
XL (0.200in Pitch) Timing Belts & Pulleys
XL (0.200in Pitch) Timing Belts & Pulleys
L (0.375in Pitch) Timing Belts, Pulleys & Tapered Bushings
L (0.375in Pitch) Timing Belts, Pulleys & Tapered Bushings
5M (5mm Pitch) Timing Belts & Pulleys
5M (5mm Pitch) Timing Belts & Pulleys
8M (8mm Pitch) Timing Belts
8M (8mm Pitch) Timing Belts
Shop Now

Timing Belts, Timing Pulleys & Tapered Bushings

Category Selection

  • MXL (0.080in Pitch) Timing Belts & Pulleys
  • XL (0.200in Pitch) Timing Belts & Pulleys
  • L (0.375in Pitch) Timing Belts, Pulleys & Tapered Bushings
  • 5M (5mm Pitch) Timing Belts & Pulleys
  • 8M (8mm Pitch) Timing Belts

Timing pulleys, bushings, and belts provide low-cost, reliable power transmission between rotating components with changes to speed and torque as needed.

  • Select pulley sizes to accomplish the required speed or torque change
  • Bushings allow the connection of one pulley type to different-sized shafts, or vice versa (bushings included with select pulleys)
  • Toothed belts interlock with grooved pulleys for dependable power transmission
  • For help, use our online Selector Tool for Belts and Pulleys

For part listings and specifications, go to Shop Now

MXL (0.080in Pitch) Timing Belts & Pulleys

MXL (0.080in Pitch) Timing Belts & Pulleys

MXL pitch (also known as mini extra light pitch) synchronous drive components are ideal for high-speed, low-torque applications.

  • Timing belts with 36 to 500 teeth, constructed of neoprene or polyurethane with fiberglass or polyester reinforcement
  • Aluminum pulleys from 14 to 72 teeth, with bore sizes from 1/8" to 3/8", and 1/4" width

Components starting at
$12.50
(36MXL025NG)

XL (0.200in Pitch) Timing Belts & Pulleys

XL (0.200in Pitch) Timing Belts & Pulleys

XL pitch (also known as extra light pitch) synchronous drive components are designed for medium-speed, low-torque applications.

  • Timing belts with 30 to 130 teeth, constructed of neoprene with fiberglass reinforcement
  • Aluminum pulleys from 10 to 72 teeth with bore sizes from 1/4" to 3/8", and either 1/4" or 3/8" width

Starting at
$3.50
(60XL025NG)

L (0.375in Pitch) Timing Belts, Pulleys & Tapered Bushings

L (0.375in Pitch) Timing Belts, Pulleys & Tapered Bushings

L pitch (also known as light pitch) synchronous drive components are intended for use in medium-speed, medium-torque applications.

  • Timing belts with 33 to 160 teeth, constructed of neoprene with fiberglass reinforcement
  • Aluminum pulleys from 10 to 40 teeth with bore sizes from 3/8" to 1-1/4", and either 1/2" or 1" width
  • Pulleys are also available that include QD (Quick Detach) bushings

Starting at
$8.50
(124L050NG)

5M (5mm Pitch) Timing Belts

5M (5mm Pitch) Timing Belts & Pulleys

5mm pitch synchronous drive components are great for high-torque applications.

  • Belts in sizes from 36 to 93 teeth with 9mm or 15mm widths
  • Constructed of neoprene with fiberglass reinforcement
  • Aluminum pulleys from 20-120 teeth in bore sizes from 5/8" to 1-1/8", and either 9- or 15-mm width
  • Pulleys are also available that include QD (Quick Detach) bushings

Starting at
$9.50
(180-5M-09-NG)

8M (8mm Pitch) Timing Belts

8M (8mm Pitch) Timing Belts

8mm pitch timing belts are high-torque drive belts perfect for synchronous drive applications requiring premium efficiency and higher power capacity.

  • Belts in 20mm or 30mm widths from 55 to 550 teeth
  • Constructed of neoprene with fiberglass reinforcement

Starting at
$33.50
(440-8M-20-NG)


Shop Now
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info