Cookies are not enabled on your browser.
Differential pressure gauges measure and display the pressure difference between two points. These high-quality gauges measure non-combustible gases, featuring a high temperature tolerance and 2% full scale accuracy. Models are available for pressure ranges up to 150 inches WC, and zero-center ranges up to 15 inches WC.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.




ProSense DGA series differential pressure gauges are used to measure and display difference in air pressure between two reference points in inches of water. Measurements of air and compatible non-combustible gases are used to indicate difference in pressure for positive/negative pressures, flow, filter monitoring and many other applications.
Features
Applications
Starting at
(DGA-01)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings