Transmitters convert load cell outputs to analog or discrete signals, or data via several transmission choices, including a built-in Webserver for remote access. Certain panel meters and PLC IO modules also accept load cell inputs. Many of these devices provide batch, tare, and alarm functions.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Load cells produce precise electrical signals in the millivolt range that directly represent applied mechanical force or weight measurements. These raw signals often require further processing to meet the demands of industrial environments. Intervening electronics are essential for conditioning and converting load cell signals into standardized formats suitable for monitoring, display, and control in real time.
For part listings and specifications, go to Shop Now
New!
Laumas® TLE analog load cell transmitters simplify integration with basic systems by converting millivolt/Volt signals to a scaled analog output or serial message (via Modbus RTU). The embedded rotary knob and integrated display streamline calibration, eliminating the need for external meters.
Priced at
$210.00
(TLE)
New!
Accurate measurement relies on reliable signal conversion, and the Laumus® TLB4 series transmitters streamline this process, bridging the gap between sensors and control systems with precision and speed for analog, digital PLC, and networked control architectures.
Starting at
$289.00
(TLB4)
ProSense DPM3 digital panel meters provide a versatile display solution for a wide range of process signals. Their highly visible 5-digit tri-color LED display clearly presents process values in preferred units for easy interpretation. They support a variety of input types, including analog signals, temperature sensors, load cells, and potentiometers.
Starting at
$190.00
(DPM3-AT-H)
The LS Electric load cell input module gives XGB PLCs the capability to work seamlessly with any weighing application that uses load cells.
Priced at
$299.00
(XBF-LD02S)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings