Filter Results Clear All
You've selected:
> Process Control & Measurement > Weight / Force Sensors & Electronics > Load Cells
  •   Shop  
  •   Overview  
Load Cells
Load Cells

Load cells convert force into electrical signals for weight and force measurement. Bending beam load cells measure perpendicular forces. Tension/compression load cells measure pulling or pushing forces, while low-profile compression load cells provide weight measurement where space is limited.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Load Cells
Load Cells
Newest Additions!
Controllers & Electronics
Controllers & Electronics
Newest Additions!
Weight / Force Sensors & Electronics Accessories
Weight / Force Sensors & Electronics Accessories
Newest Additions!
Shop Now

Load Cells

Category Selection

  • Bending Beam Load Cells
  • Tension/Compression Load Cells
  • Low-profile Compression Load Cells

Load cells are precision sensors that convert mechanical force into electrical signals using internal strain gauges to sense minute deformations in a metal element. As force is applied, these deformations alter the electrical resistance, which provides high-resolution measurement signals for monitoring and control systems. From compact machinery to large-scale automation, load cells offer accuracy, durability, and easy integration.

For part listings and specifications, go to Shop Now

This link opens a PDF. Load Cells Buying Guide

Bending Beam Load Cells

Bending Beam Load Cells

New!


Laumas® FCAL series load cells are engineered for high performance in demanding industrial environments, combining precision and stability in a compact, rugged design. They deliver reliable single-direction, bending-induced force measurement and excel in applications such as tank weighing, conveyors, batching, and automated systems, where accuracy and durability are essential.

  • 50 to 300 kg (110 to 661 lbs) measuring ranges
  • 150% overload rating prevents damage and extends sensor lifespan
  • Withstands harsh environments thanks to stainless steel design
  • Operates reliably in washdown or outdoor settings (IP68-rated)
  • Delivers precise, repeatable measurements over time with minimal drift

Priced at
$295.00
(FCAL50)

Tension/Compression Load Cells

Tension/Compression Load Cells

New!


For systems that require both tension and compression, such as suspended tanks, conveyor systems, or dynamic weighing, Laumas® CTL series load cells offer a flexible, space-saving solution. Their compact, bi-directional design enables the measurement of push or pull forces with a single sensor, making them ideal for OEM machinery and custom installations.

  • 100 to 12,500 kg (220 to 27,558 lbs) measuring ranges
  • 150% overload rating prevents damage and extends sensor lifespan
  • Withstands harsh environments thanks to stainless steel design
  • Operates reliably in washdown or outdoor settings (IP68-rated)
  • Delivers precise, repeatable measurements over time with minimal drift

Starting at
$320.00
(CTL100)

Low-profile Compression Load Cells

Low-profile Compression Load Cells

New!


When space is limited, but accuracy can't be compromised — think platform scales, mobile equipment, or retrofitted machinery — the Laumas® CBL series solves the problem with a low-profile footprint. It fits into tight spaces without sacrificing performance.

  • 250 to 12,500 kg (551 to 27,558 lbs) measuring ranges
  • 150% overload rating prevents damage and extends sensor lifespan
  • Withstands harsh environments thanks to stainless steel design
  • Operates reliably in washdown or outdoor settings (IP68-rated)
  • Maintains measurement accuracy even in compact, mobile, or portable setups

Starting at
$325.00
(CBL250)


Shop Now