Cookies are not enabled on your browser.
Industrialized I/O modules compatible with ProductivityOpen controllers add dependable control and monitoring of field conditions/devices. Select Productivity1000 series discrete, relay, analog, and specialty modules receive and/or transmit current, voltage, temperature, high-speed or PWM signals.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.



ProductivityOpen CPUs are designed to work with industrial-grade Productivity1000 I/O modules to easily incorporate industry standard control signals into the open platform. On the right side of ProductivityOpen CPUs, the system can be expanded with low-cost Productivity1000 stackable discrete, analog, and specialty I/O modules. Up to 240 discrete I/O points or up to 120 analog channels, using a variety of voltage/current ranges, are possible and are easily added/removed from either CPU.
For part listing and specifications, go to Shop Now
AC I/O modules monitor and control ON/OFF type devices that operate with AC power (120-240 VAC) and are available in input or output models with up to 8 points.
Starting at
(P1-08NA)
Analog input and output modules are available to monitor and control pressure, temperature, flow, level and other process signals. Signal specifications include 4-20mA, 0-10VDC, and several other common ranges. Modules are available with up to 8 channels, depending on model.
Starting at
(P1-04ADL-1)
DC I/O modules monitor ON/OFF signals or control devices that switch DC power and are available in input, output, combination input/output, and AC/DC models; models are available with up to 16 points.
Starting at
(P1-08TD2)
Motion and specialty modules are designed to perform specific functions, including input simulation, high-speed counting, and pulse width modulation.
Starting at
(P1-08SIM)
Relay modules provide surge-protected outputs to operate DC or AC rated devices (6-24 VDC / 6-120 VAC) and are available with Form C (normally open/normally closed) and/or Form A (normally open) relay contacts, with up to 16 points.
Starting at
(P1-08TRS)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings