Cookies are not enabled on your browser.
Start/Stop combo control stations are reliable, low-cost solutions for simple operation of discrete control elements. These preassembled stations consist of an enclosure, 22mm-mounted pushbutton(s) in various colors, operator legends, and various operator types and contact types.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Start/stop combo control stations are preassembled units complete with an enclosure and a single or combination of START/STOP pushbuttons, selector switches, and indicator lights to provide simple control of discrete control elements for various applications.
For part listing and specifications, go to Shop Now
Comepi SB series control stations have an attractive modern look with a solid polycarbonate fiberglass reinforced construction and offer various ready-to-use pushbutton and switch configurations to best fit your application.
Starting at
(SB114-081-G)
The UL 508 start/stop combo control station is a preassembled unit complete with an enclosure and START and STOP pushbuttons. This non-metallic control station provides a convenient means for simple control of discrete control elements, such as magnetic starters to stop and start electric motors.
Starting at
(E22ASB204)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings