Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
Hazardous location devices include control stations that contain and extinguish explosions, preventing the igniting of external hazardous atmospheres. Models in a variety of control and indicating device configurations meet Class I and II, Div 1 & 2 requirements. HazLoc alarms are also available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
There are many industries that deal with hazardous material where extra precautions need to be taken to ensure electrical devices do not provide an ignition source for the surrounding environment. Hazardous location control stations are designed to isolate the internal electrical circuitry from its surroundings and prevent any dangers posed by the enclosed arcing device. Typical applications include petroleum refineries, chemical and petrochemical plants, and hazardous processing or storage facilities where the atmosphere may contain hazardous gases or dust. Available devices include:
For part listing and specifications, go to Shop Now
Hazardous location pushbutton control station cover assemblies are available in a variety of pushbutton quantity and color configurations, in sealed or unsealed enclosures (device/splice box purchased separately). Units meet Class I and II, Div 1 & 2 requirements.
Hazardous location pilot light control station cover assemblies are available in a variety of indicating light quantity and color configurations, in sealed or unsealed enclosures (device/splice box purchased separately). Units meet Class I and II, Div 1 & 2 requirements.
Hazardous location pushbutton/pilot light combo control station cover assemblies are available in a variety of control/indicating device configurations, in sealed or unsealed enclosures (device/splice box purchased separately). Units meet Class I and II, Div 1 & 2 requirements.
Hazardous location mushroom pushbutton control station cover assemblies are available with a large push-pull operator in a variety of colors, in sealed or unsealed enclosures (device/splice box purchased separately). Units meet Class I and II, Div 1 & 2 requirements.
Hazardous location selector switch control station cover assemblies are available in a variety of operator options including knob or key-operated, with maintained or spring return action, and are housed in sealed or unsealed enclosures (device/splice box purchased separately). Units meet Class I and II, Div 1 & 2 requirements.
Hazardous location control station device/splice boxes offer a variety of installation configurations including dead-end, feedthrough, and one- or two-gang for use with sealed or unsealed control station cover assemblies. Units meet Class I and II, Div 1 & 2 requirements.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings