Cookies are not enabled on your browser.
Body protection light curtains are designed to detect persons or other larger objects/intrusions at up to 70m operating range (distance between sender and receiver). Senders and receivers are sold in sets.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Body protection safety light curtains are designed with 300mm or 400mm beam resolution (spacing) for full body or access control protection. These safety light curtains are used to detect when large objects or people enter an area with potential risks of machine damage or bodily harm. These curtains are deal for protection in areas with moving parts including robot cells and overhead cranes, areas with shock hazards, chemicals and toxins, radiation exposure, etc.
For part listing and specifications, go to Shop Now
General purpose light curtains offer 300mm or 400mm resolution and a standard profile.
Starting at
(sender/receiver pair)
(YCA-50K4-3400-G012)
These standard functionality light curtains provide 300 or 400mm resolution, a low profile, easy alignment, EDM, and automatic/manual restart.
Starting at
(sender/receiver pair)
(SH4-3-0800-S-8)
These muting access control barriers provide protection in a wide range of high-risk industrial applications, especially those requiring a high level of integration of the muting functions.
Starting at
(sender/receiver pair)
(SMO-3B)
These 300mm or 400mm resolution safety light curtains are cost effective for practical and reliable access control when muting is not required.
Starting at
(sender/receiver pair)
(S-3B)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings