Filter Results Clear All
You've selected:
> Tools & Test Equipment > Hole Cutting & Knockouts > Knockout Punches
  •   Shop  
  •   Overview  
Knockout Punches
Knockout Punches

Knockout punches quickly and precisely punch clean holes in sheet metal and plastics. Punches are available in a range of inch or mm diameters, including sizes to mount 22mm and 30mm pilot devices. A compact hydraulic punch and other accessories are also available.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Step Drills
Step Drills
Combination Drill & Tap
Combination Drill & Tap
Drill Bits
Drill Bits
Machine Taps
Machine Taps
Hand Taps
Hand Taps
Knockout Punches
Knockout Punches
Hole Saws
Hole Saws
Deburring Tools
Deburring Tools
Shop Now

Knockout Punches - Fractional and Metric size

Knockout punches tools from RUKO are used to make precision holes in sheet metal and plastic materials that are up to 5/32 inch thick. In addition, various sizes of RUKO metal punches, die and draw bolt are available for use with the RUKO knockout punch tool.

For part listing and specifications, go to Shop Now

Learn More

RUKO Hydraulic Knockout Punch

RUKO's squeeze activated hydraulic knockout punch allows a user to quickly and precisely punch clean holes in sheet metal and plastic up to 5/32 inch thick. For use with RUKO knockout punches that are sold separately.

  • Compact design
  • Manually actuated pistol grip
  • 50kN (11,000 lbf) of punching force
  • Includes distance sleeve, (3) adapter bolts and heavy-duty plastic case
  • Use with RUKO knockout punches (sold separately)

Starting at

(109101)

Learn More

RUKO Knockout Punches

RUKO metal hole punch tools include metal punches, die and draw bolt. Use for sheet steel, stainless-steel sheets, nonferrous and light metals, and plastics up to 0.16? (8 ga.) thick. Replacement bolts are offered in the three most popular sizes.

  • 22, 22.5, 30, and 30.5mm pushbutton / pilot device mounting hole sizes
  • 1/2 inch to 2 inch conduit sizes
  • Hole punch tools include metal punches, die and draw bolt
  • Cuts holes in thin materials quickly, easily, cleanly and without burrs
  • 3-point cut ensures less deformation of the punched parts, preventing damage to the draw-in bolt
  • The optional ball bearing between draw-in bolt and die plate makes handling simpler and quicker, reducing the force required by approximately 67%
  • The metric draw-in bolts are of the highest quality and are designed for extreme loads

Starting at

(109225)


Shop Now