Cookies are not enabled on your browser.
Striking tools such as mallets and hammers are essential for assembly, maintenance, and adjustments. They provide precise force to position parts, secure components, or reset machinery without damaging sensitive equipment. Robust, durable construction ensures long-term performance and reliability.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Control and comfort are key to a successful strike. These premium striking tools feature heavy-duty construction and shock-reducing handles for maximum driving force.
For part listing and specifications, go to Shop Now
The Wiha dead blow hammer series features durable tool steel construction with replaceable faces for extended tool life. Available in individual 49 oz and 72 oz models with 2.0” and 2.3” faces respectively, or as a complete 3-piece set including 30mm, 40mm, and 50mm sizes. The dead blow design minimizes rebound and surface damage while delivering maximum striking force.
Starting at
(WT80250)
Wiha split head mallet sets feature rugged, malleable cast iron heads with a heavy-duty, non-slip hickory handle. These multi-use mallets are made for construction, woodworking, automotive applications, and more.
Starting at
(WT83256)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings