Manually operated air valves are ideal for operator-controlled applications. Full-size manual valves are available in handle, lever, knob, and foot pedal styles, with spring or detented return operation.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
For standard applications, full-sized general purpose manual valves provide a variety of options for manually controlled pneumatic operations. Foot pedals are an ideal choice when hands-free control is required. Toggle, push-pull, and rotary lever operated valves are also available and can be installed wherever operator control of the air supply is needed.
For part listings and specifications, go to Shop Now
NITRA® directional control foot pedal valves are 5-port (4-way) spool valves that are ideal for non-electrical operator control applications. Available in 1/4” NPT with a flow coefficient (Cv) of 0.80. Models are available with momentary or latching operation.
Starting at
$48.50
(CVS-5272-FP)
NITRA directional control manual valves are body ported spool valves. Available port sizes are 1/8" or 1/4" NPT with flow coefficients (Cv) from 0.78 to 1.39. Models are available in 2-position and 3-position momentary or detent operation style.
Starting at
$28.50
(AVS-527D1-PP)
NITRA directional control rotary air valves are available in port sizes of 1/4" or 1/2 NPT with flow coefficients (Cv) from 0.89 to 5.29. Models are available in 2-position or 3-position detent operation styles.
Starting at
$30.00
(CVR-437D2-HL)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings