Cookies are not enabled on your browser.
Check valves make tubing-to-tubing connections but allow flow in only one direction. HydroMode check valve push-to-connect fittings are designed for potable water and beverages, are NSF-51 and NSF-61 certified and are rated for up to 145psi at 70 degrees C (158F). Bodies and collets are acetal; O-rings are synthetic rubber.