Cookies are not enabled on your browser.
Hand valves make tubing-to-tubing connections and allow manual shutoff of the flow. HydroMode hand valve push-to-connect fittings are designed for potable water and beverages, are NSF-51 and NSF-61 certified and are rated for up to 145psi at 70 degrees C (158F). Bodies and collets are acetal; O-rings are synthetic rubber.