Cookies are not enabled on your browser.
DIN rails in enclosures and control cabinets allow quick and easy installation of terminal blocks and other DIN mounted snap-on devices. Straight or angled DIN rail brackets tilt and/or raise rails for easy wiring. Accessories include support brackets and clips.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.



DIN rail provides a support structure within a control panel for numerous types of electrical devices. It allows for a much easier mounting method than directly mounting each component to the panel wall.
DIN rail can also be used to supply a grounding connection and act as a ground busbar when mounted correctly and the appropriate ground terminal block is installed on the rail.
DIN rail accessories provide options to raise and/or tilt rails; mounting clips add rail mounting capability to small devices that were not manufactured with this mounting method and EMC cable clips provide a convenient method of grounding cable shields.
For part listing and specifications, go to Shop Now
Aluminum DIN rails are easy to cut and deburr, and are suitable for lightweight applications. Sold in pre-cut (72-858mm) or standard (1m) lengths with various heights, these 35mm-wide DIN rails offer zinc plating and passivation (minimum thickness 6 microns).
Steel 35mm-wide DIN rails are available in pre-cut (50-600mm) or standard (1m) lengths.
DIN rail accessories include straight and angled support brackets that allow for easy wiring; mounting clips are designed for mounting non-DIN rail compatible devices.
DIN Rail Support Brackets
DIN Rail Mounting Clips
EMC cable clips mount on 35mm DIN rail to secure shielded cables while providing a conductive path from the cable shielding to the DIN rail for grounding purposes.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings