Cookies are not enabled on your browser.
Wire duct is used to route, protect and/or organize electrical cables and wires, typically within a control panel. Rigid and flexible duct in a variety of sizes and styles offer installation flexibility.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Wire duct provides easy organizing and safe routing of wires inside an electrical enclosure. Rigid wire duct in standard/wide finger, narrow finger, and solid wall styles is made of strong PVC for supreme protection and carries a UL 94V-0 flammability rating. Flexible wire duct allows for easy wire routing where a fixed or straight path isn't possible, ideal for transporting wires to cabinet doors from interior subpanels. Accessories and replacement parts are available to assist in completing installation.
For part listing and specifications, go to Shop Now
Wide finger wall wire duct provides greater rigidity and larger slot width for easy installation of wire groups.
AchieVe WDW Series
Iboco T1 Series
Starting at
(T1-0506G-1)
Narrow finger wire duct is a rigid duct that best serves compact or high-density wiring configurations.
AchieVe WDN Series
Iboco T1E Series
Starting at
(WDN-1015G-1)
Solid wall wire duct is a rigid duct that has no openings and completely encloses the wiring.
Starting at
(TSH-0506G-1)
Self-adhesive flexible wire duct is ideal for routing wires around a bend, corner, or anywhere a less rigid wireway is required.
Starting at
(DN25AG-1)
Our standard wire duct products are supplied complete with covers. These replacement covers are manufactured from the same rigid self-extinguishing PVC material.
Starting at
(COV-05G-1)
Available accessories for a complete installation of Iboco or AchieVe duct may include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings