Cookies are not enabled on your browser.
Y-couplers are used to divide a signal into two outputs while T-couplers are used to split power to multiple devices or bring multiple device signals into a wiring block. Y- and T-couplers are available in a variety of sizes and terminal pole configurations.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
T-Couplers allow for two signal cables to be combined into one port or they can be used as signal splitters. When using t-couplers, connection capacity is effectively doubled and the number of fieldbus I/O or distribution boxes required is significantly reduced. Y-couplers are used in electrical cable applications to split a single input into two separate outputs, and are especially useful in space-constrained or directional installations.
For part listing and specifications, go to Shop Now
Starting at
(7000-41121-0000000)
M12 A-coded connections
Starting at
(7000-40701-0130030)
Starting at
(ZP-S1-3MFF-T)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings