Cookies are not enabled on your browser.
Multi-wire connectors provide a secure, fast and easy way to make machine or system electrical connections. Multi-wire connectors are assembled from components that might include a housing (hood, and base or coupler), connector inserts, conductor terminations (for crimped contacts), and fittings.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
For part listing and specifications, go to Shop Now
Newest Additions!
Inserts provide the wiring connections and are mounted between the hood and the base of the multi-wire connector assembly or a one-piece housing.
Starting at
(29007)
Newest Additions!
Housings are available in hoods, bases, couplers, and bulkhead and surface mount configurations which provide a protective covering for the insert and wiring.
All housings are available in a standard profile. Several are offered with a high construction (HC) profile that allows more room for wiring the higher-density inserts.
Starting at
(29644)
For use with crimp style inserts, crimp contacts are securely connected to bare wires and installed into the multi-wire insert. A perfect crimp connection is gas-tight, corrosion free, and is equal to a cold weld of the parts being connected.
Starting at
/ 100pk.
(14106564)
Plugs, adapters, and cable glands provide IP protection and support for cable connections to housings or bases.
Starting at
(ZP-MC-CG-11P5)
Housing insert plates provide a way to secure non-standard connectors, including 9-pin D-sub connectors, into a housing component.
Starting at
(ZP-MC6B-2-2XDB15)
Code pins are used in applications where there are identical connectors that could be coupled with the incorrect mate, potentially causing equipment damage or breakdown. Code pins replace the installation screws on the inserts.
Polarization keys provide a safe way for connectors to align properly, ensuring proper polarity.
Code Pins
Polarization Keys
Starting at
(ZP-MC-POLKEY-1)
DIN rail mounting kits allow inserts to be installed directly on a DIN rail inside an enclosure.
Starting at
(ZP-MC06B-DKIT)
Tools and replacement parts for multi-wire connectors help simplify installations, removals and ensure proper connections.
Starting at
(ZP-MC-SCRWKIT)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings