Cookies are not enabled on your browser.
Wiring devices include a range of industrial-grade components such as plugs, connectors, and receptacles for connecting and terminating power wiring in industrial and commercial settings.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Wiring devices are termination points for wire and cable used in electrical systems. Straight blade, lock twist, and watertight electrical plugs, connectors, and receptacles are available, as well as accessories for industrial wiring and cable applications.
Industrial-grade plugs and electrical connectors from Bryant provide a full range of features, from the Triple Gripper cord grip and dust shield to the durable impact-resistant nylon construction. Electrical receptacles incorporate a true one-piece grounding system and offer tamper resistant, weather resistant, and connectorized options.
AutomationDirect and Gladiator DIN rail receptacles provide convenient outlets for use in electrical enclosures to temporarily power laptops and test equipment.
For part listing and specifications, go to Shop Now
Bryant straight blade and lock-twist electrical plugs have a tough impact- and chemical-resistant nylon housing with a double-wall construction and are designed to work together with either a Bryant straight blade or lock-twist electrical connector or receptacle.
High-visibility yellow watertight plugs, when paired with Bryant watertight connectors, provide excellent resistance to moisture and temperature.
Starting at
(4721NP)
Bryant straight blade and lock-twist electrical connectors have a tough nylon housing with a double-wall construction and are designed to work together with Bryant electrical plugs.
High-visibility yellow watertight connectors, when paired with Bryant watertight plugs, provide excellent resistance to moisture and temperature.
Starting at
(70720NC)
Bryant straight blade and lock-twist electrical receptacles are designed to work together with Bryant electrical plugs.
Industrial-grade duplex straight blade receptacles are also available that can be combined with watertight outlet boxes for supreme moisture protection.
Starting at
(5251)
Newest Additions!
DIN rail receptacles are 1-phase convenient outlets used in electrical enclosures to power devices such as laptops, test equipment, and USB-powered devices. Models available include an enclosed duplex- or quad-receptacle in standard or GFCI styles; duplex models with straight blade and USB A and/or C ports; a receptacle with (4) USB A ports; and an inexpensive open-frame version with three straight blade receptacles.
Starting at
(GR-REC2)
Accessories for Bryant wiring devices include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings