Power machine tray cable up to 8 AWG is ideal for applications with limited mechanical stress, load, or forced movements. This thermoplastic-elastomer (TPE) jacketed cable is available with up to 25 individual conductors insulated with PVC/nylon covers and marked with numbers for quick identification. Order cable cut to your specified lengths, or in any bulk length.
Power Machine Tray Cable from AutomationDirect is available in sizes from 18 AWG to 8 AWG with 3 to 25 unshielded conductors. Individual conductors are bare copper and stranded for flexibility, with black PVC/Nylon insulation and marked with numbers for easy identification. A convenient ground conductor is included in the conductor count of each cable and has insulation that is green with a yellow stripe. The cable's black outer jacket is a flexible, premium grade Thermoplastic Elastomer (TPE) that is resistant to sunlight, oil, and moisture penetration, making these cables suitable for wet and dry locations as well as outdoors.
Power machine tray cable starts at
$0.47
per ft.
(20 ft. minimum cut length)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings