Filter Results Clear All
You've selected:
> Bulk Wire & Cable > Tray Rated Cable > General Purpose
  •   Shop  
  •   Overview  
General Purpose
Tray-rated General Purpose Cable

General purpose tray-rated cables include types for flexible control, control / signal, VNTC, power machine, and instrumentation applications. The tray rating allows installation on trays without metal conduit and/or armor. Order cables cut to your specified lengths, or in any bulk length.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Automation
Automation
Drive & Motor
Drive & Motor
General Purpose
General Purpose
Networking
Networking
Temperature
Temperature
IO-Link
IO-Link
24VDC (NFPA 79)
24VDC (NFPA 79)
Shop Now

Tray Rated General Purpose Cable

Tray rated general purpose cables cover a wide range of applications including instrumentation and control. These cables can be installed in a cable tray, or between a cable tray and the utilization equipment or device without the need for metal conduit and/or armor, resulting in installation and maintenance savings. Cables from Helukabel, LUTZE, Southwire, and Quabbin ensure high-quality, dependable installations, cut to length in one-foot increments, with minimum footage dependent on part number.

For part listings and specifications, go to Shop Now.

Learn More

Flexible Control Cable

Multi-conductor flexible control cable is available in a wide range of choices for common system wiring needs. These cables are suitable for both stationary and flexible applications with limited mechanical stress and free movement without any tensile stress, loads or forced movements (NOT suitable for continuous flexing applications). When combined with AutomationDirect ZIPport multi-wire connectors, these flexible multi-conductor cables provide an economical way to organize and simplify control wiring in facilities and during assembly of machinery.

  • Conductor sizes from 20 to 4 AWG
  • 2 to 41 conductors, includes a green/yellow ground (on select sizes)
  • Most available in shielded or unshielded constructions
  • Individual copper conductors with black PVC / Nylon insulation, marked with numbers for easy identification
  • Premium grade outer jacket is flexible, and resistant to sunlight, oil, and moisture penetration, making these cables suitable for wet and dry locations as well as outdoors.
  • UL Type TC-ER (Tray Cable Exposed Run) rating
  • Helukabel TRAYCONTROL cables are ECOLAB tested for resistance to cleaning and disinfecting agents, and feature a specially formulated PVC jacket free from substances harmful to the wetting properties of lacquers and paints, making these cables ideal for painting, plating, and coating applications
  • Direct burial ratings available
  • Select models made in the USA

Starting at
/ ft. (20 ft. min.)
(H62020-1)

Learn More

Flexible Control and Signal Cable

New!


LUTZE ELECTRONIC shielded and unshielded flexible control and signal industrial grade multi-conductor cables are ideal for use in machines and machine tools, plant cabling, HVAC technology, assembly/production lines, process instrumentation, and for industrial controls.

  • 300V rated
  • Conductor sizes from 22 AWG to 16 AWG
  • Shielded or unshielded options
  • Third party evaluated by ECOLAB® for resistance to cleaning agents and chemicals commonly used in food and beverage washdown procedures
  • Polyvinyl chloride (PVC) jacket is oil and sunlight resistant
  • Power Limited Tray Cable (UL) Type PLTC rated for use in cable tray applications
  • AWM rated for use in appliance wiring
  • Talc and silicone free
  • Made in the USA

Starting at
/ ft. (20 ft. min.)
(A3032203-1)

Learn More

Control and Signal Cable

Used for signal transmission in industrial control systems, this control and signal cable is built to withstand harsh environments and provide good flexibility for an easy installation.

  • Unshielded cable with conductor sizes from 22 to 16 AWG
  • Shielded cable with conductor sizes from 24 to 18 AWG
  • Up to 25 conductors, depending on conductor size
  • Twisted pairs or triads available
  • Individual conductors of stranded tinned copper with color coded insulation for easy identification
  • Industry standard PVC chrome gray jacket
  • 150, 300 and 600 Volt ratings ideal for low voltage control signals and audio applications
  • Shielded versions include an overall aluminum mylar foil tape with a tinned copper drain wire for maximum effectiveness against external electrical noise interference
  • 4-conductor unshielded versions designed to work directly with our SureStep? STP-DRV drives for applications when a longer cable is required
  • UL and CSA approvals
  • Made in the USA

Starting at
/ ft. (30 ft. min.)
(Q0140-1)

Learn More

VNTC Tray Cable

Vinyl Nylon Tray Cable (VNTC) control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired.

  • Conductor sizes from 18 to 10 AWG
  • 3 to 24 conductors
  • Unshielded construction, THHN Polyvinyl Chloride (PVC) jacket
  • Silicone-free
  • 600V Type TC-ER rating
  • For use in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502
  • Made in USA

Starting at
/ ft. (25 ft. min.)
(VNTC-18-3-BK-1)

Learn More

Power Machine Tray Cable

This multi-conductor power/control cable can be easily routed using raceways or cable trays and is ideal for both stationary and flexible applications that have limited mechanical stress and free movement without any tensile stress, loads or forced movements.

  • Conductor sizes from 18 to 8 AWG
  • 3 to 25 conductors, including a green/yellow ground wire
  • Individual conductors have black PVC/Nylon insulation and are marked with identification numbers
  • Rugged black Thermoplastic Elastomer (TPE) outer jacket
  • UL Type MTW, NFPA 79
  • UL Type TC-ER (Tray Cable Exposed Run) rating
  • Wind Turbine Tray Cable UL Type WTTC, Class 1 Division 2 Hazardous Locations and Direct Burial
  • Made in USA

Starting at
/ ft. (20 ft. min.)
(PMTC-18U-3BK-1)

Learn More

Instrumentation Cable

300V instrumentation cable connects electrical devices in a variety of applications, including industrial instrumentation, control, alarm, audio, intercom, and energy management circuits. Overall shielded cables have a foil shield and a continuous drain wire for protection against external electrical noise interference. Cables with both individually shielded pairs and an overall shield offer separate continuous drain wires for maximum effectiveness against both external interference and crosstalk between pairs.

  • Conductor sizes of 16 AWG (twisted pairs only), 18 AWG and 20 AWG
  • 1, 2, 4, or 8 twisted pairs or twisted triads
  • Individual conductors are stranded bare copper with premium grade PVC insulation
  • Premium grade sunlight- and moisture-resistant PVC outer jacket
  • Orange insulated communication conductor (talk wire) included on 16 and 18 AWG multi-pair cables
  • Dual listed Type ITC and Type PLTC
  • Suitable for use in hazardous locations, including Class I, Div 2 and intrinsically safe systems
  • Made in the USA
  • Cut length minimum of 20 or 25 ft. dependent on style/wire size

Starting at
/ ft. (25 ft. min.)
(PLTC3-20-1S-1)


Shop Now