Filter Results Clear All
You've selected:
> Wiring Solutions > Circular Connection Cables > Sensor & Signal Cables
  •   Shop  
  •   Overview  
Sensor & Signal Cables
Sensor and Signal Cables (Circular Connection Terminations)

Quick-disconnect cables for sensors and other signals provide easy connection to field devices. These cables are available in various lengths and connector configurations; fully terminated or with a pigtail end; and with various jacket options including models with oil/sunlight resistance.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Sensor & Signal Cables
Sensor & Signal Cables
Data Cables
Data Cables
Power Cables
Power Cables
Field Wireable Connectors
Field Wireable Connectors
T-Couplers
T-Couplers
Bulkheads
Bulkheads
Multi-Port Distribution Blocks
Multi-Port Distribution Blocks
Circular Connection Cable Accessories
Circular Connection Cable Accessories
Shop Now

Sensor / Signal Cables

Pre-terminated cables offer easy, reliable connections to industrial field devices including sensors, actuators, solenoids, etc. Cables are available in a variety of connector styles, pole configurations, and lengths to accommodate many panel and field wiring needs.

For part listings and specifications, go to Shop Now

Learn More

M8 / M12 A-Coded Connector Cables

Newest Additions!

  • More Murrelektronik A-coded M8 and M12 sensor and signal cables

  • Connector cables (connector to pigtail) or patch cables (both ends connectorized) with industry standard axial and right-angle M8 or M12 screw-lock connectors
  • LED versions with three LEDs (one power and two active) available
  • Up to 10m cable length for M8 version (up to 5m for M8 patch cables) and up to 15m for M12 version
  • PVC (polyvinyl chloride) jacketed cables for typical industrial applications
  • PUR jacketed cables offer resistance to oil and direct sunlight
  • PUR/PVC jacketed cables for oily and robotic applications
  • PUR/PP jacketed cables are resistant to oil, low temperatures, and ideal for applications requiring flexibility
  • TPE (thermoplastic elastomer) jacketed cables are ideal for applications requiring high flexibility
  • Available in various colors
  • IP67 rated (LED versions are IP67/IP68/IP69K, II rated)
  • Up to 5-pole configurations depending on part number

Starting at

(7000-12021-2140200)

Learn More

M8 / M12 Harsh Duty / Food & Beverage Connector Cables

  • M8 or M12 axial female or right-angle female connector to pigtail
  • Patch cables with industry standard axial and right angle M8 or M12 screw-lock connectors
  • Up to 10m cable length for M8 version (up to 5m for M8 patch cables) and up to 25m for M12 version
  • Rugged orange PVC jacket or food-grade TPE-S blue jacket (FDA compliant M12 cables only)
  • IP69K rated
  • Up to 4-pole configurations depending on part number

Starting at

(EVT421)

Learn More

M12 Shielded Connector Cables

Newest Additions!

  • Murrelektronik M12 shielded connection cables

  • Shielded to protect against electromagnetic interference (EMI)
  • Industry standard axial or right-angle M12 screw-lock connector to pigtail (open leads) or M12 axial female
  • Up to 8-pole configurations
  • Braided shield located inside the jacket and connected to the coupling nut
  • Up to 10m cable lengths
  • IP65, IP66K, and IP67 ratings

Starting at

(7000-13201-3310500)

Learn More

Micro AC (1/2 in) Harsh Duty / Food & Beverage Connector Cables

  • IP69K-rated for food & beverage or harsh duty industrial applications
  • Industry standard axial aor right-angle ½-inch micro connector to pigtail (open leads)
  • Up to 10m cable lengths
  • Yellow PVC (polyvinyl chloride) jacket for food & beverage industrial applications

Starting at

(E18448)


Shop Now