DIN rails in 1-meter lengths are available in various heights in pre-packaged quantities. DIN rails are used in enclosures and control cabinets to install or remove terminal blocks and other DIN mounted snap-on devices quickly and easily.
Category Selection
DIN rail provides a support structure within a control panel for numerous types of electrical devices. It allows for a much easier mounting method than directly mounting each component to the panel wall.
DIN rail can also be used to supply a grounding connection and act as a ground busbar when mounted correctly and the appropriate ground terminal block is installed on the rail.
DIN rail accessories provide options to raise and/or tilt rails; clips add rail mounting capability to small devices that were not manufactured with this mounting method.
For part listings and specifications, go to Shop Now
Steel DIN rails are available in 1-meter (39 inches) lengths, in various width and heights.
Aluminum DIN rails are easy to cut and deburr, and are suitable for lightweight applications. Sold in 1-meter (39 inches) lengths in various width and heights, these rails offer Zinc plating and passivation (minimum thickness 6 microns).
DIN rail accessories include straight and angled support brackets that allow for easy wiring; mounting clips are designed for mounting non-DIN rail compatible devices.
DIN Rail Support Brackets
DIN Rail Mounting Clips
Voted #1 mid-sized employer in Atlanta
Check out our
job openings