Mechanical connectors securely terminate electrical conductors for device connections, ensuring reliable current flow, minimizing resistance, and preventing faults. They are essential for safe, efficient, and maintainable electrical systems in residential, commercial, and industrial settings.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Mechanical connectors ensure electrical safety, system reliability, and code compliance in both residential and industrial applications. They minimize resistance at connection points, reduce potential heat buildup, and provide durable, vibration-resistant connections. Proper use and installation of these components are crucial for meeting agency certifications and preventing costly electrical failures.
For part listings and specifications, go to Shop Now
Newest Additions!
Compression lugs are electrical connectors that create permanent connections between cables and devices, such as circuit breakers, electrical panels, and appliances. These lugs ensure a secure, low-resistance connection that minimizes energy loss and heat generation.
Mechanical lugs provide reliable electrical connections for aluminum and/or copper conductors and are available in various opening configurations, panelboard style, or as copper tongue lugs for copper conductors only.
Neutral bars are designed for easy installation and connection of conductors used in neutral and grounding applications. These bars are available in various opening/circuit choices, in an aluminum alloy (for aluminum/copper conductors), or in copper construction (for copper conductors).
Compression lug tools, also known as crimping tools, are used to establish secure connections between wires and connectors. These crimping tools operate by shaping the connector around the wire, creating a durable bond. They can quickly and effortlessly connect various wire types.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings