Mechanical lugs provide reliable electrical connections for aluminum and/or copper conductors and are available in various opening configurations, panelboard style, or as copper tongue lugs for copper conductors only.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Aluminum Dual Rated Lug (LA-6-1)
Aluminum Dual Rated Panelboard Lug (PB2-350S-1)
Copper Tongue Lug (SLU-35-1)
Mechanical lugs provide a secure and easy way to connect electrical conductors to the devices they power/control. These lugs are extremely durable, come in a wide range of sizes with one to four openings, and unlike compression lugs which are crimped on permanently, utilize a setscrew to secure the conductor.
Aluminum Dual Rated Lugs
Heavy-duty high-strength aluminum connectors provide reliable electrical connections for aluminum or copper conductors.
Aluminum Dual Rated Panelboard Lugs
Panelboard lugs are ideal for applications with numerous electrical connections. Their stackable design allows for utmost space savings while maintaining a low-resistance, high-strength connection.
Copper Tongue Lugs
Copper tongue lugs are designed for quick, easy, and long-lasting installation of copper conductors in a wide variety of applications.
Starting at
(LA-6-1)
For part listing and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings