Accessories for pin and sleeve devices include back boxes and adapter plates used to mount receptacles and inlets, direct mount boxes that allow receptacles to be mounted without adapter plates, and closure caps that provide watertight seals.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Pin and sleeve wiring connectors ensure reliable electrical continuity even in extreme environments. With a tough insulated PBT housing, neoprene sealing glands, and a keyed interlocking shroud, these connectors will withstand impact and abuse, seal out contaminants and moisture, and prevent accidental disconnection while under load.
Pin and sleeve plugs (male cord-end connectors) and inlets (male panel-mounted connectors) feature a solid brass pin construction that provides long life and reliable electrical contact. Connectors (female cord-end connectors) and receptacles (female panel-mounted connectors) feature spring-loaded gasketed covers for watertight protection when not in use. Cord-end connectors also have gland nuts and bodies with opposing thread profiles to prevent wiring pull-out and reduce wear.
For part listings and specifications, go to Shop Now
Bryant's pin and sleeve products are designed with keyways to safeguard against connecting devices of different amperage and voltage ratings together. These pin and sleeve devices conform to IEC 60309-1 and IEC 60309-2 international regulations resulting in easy-to-use standardized configurations.
Accessories for pin and sleeve devices provide optional mounting methods and provide watertight protection for unmated connectors.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings