> Drives & Soft Starters > AC Variable Frequency Drives (VFD) > VFD Accessories > GSOFT
GSOFT

GSOFT

GSOFT Windows configuration software, free download only. For use with GS1, GS2 and DURApulse GS3 series AC drives. Requires PC serial port, USB-485M serial adapters for GS1 and GS3 or USB-RS232-1 or GS-232CBL programming cable for GS2.

Explore category In-Depth
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
Digital Download

Add to BOM or Favorites
Country Of Origin: USA
HS Code: 8523.49
Made In USA
Specs
Tech Q & A
Software Requirements
Downloads
Compliance Info
Reviews

GSOFT Specifications

PDF  Technical Specifications


Product Attribute Table
?

GSOFT Technical Questions

GSOFT Software Requirements

Hardware

  • Processor:No requirement specified.
  • Memory:No requirement specified.
  • Storage:No requirement specified.
  • Video:No requirement specified.
  • Other:No requirement specified.

Operating Systems

  • Windows 10
  • Windows 8.1 - 64 bit
  • Windows 8.1 - 32 bit
  • Windows 8 - 64 bit
  • Windows 8 - 32 bit
  • Windows 7 - 64 bit
  • Windows 7 - 32 bit

GSOFT Downloads

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.
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
FAQ

    
 Download PDF 
Product Line Brochure

Tech Specs vs Cut Sheet
Our Tech Specs provide technical information to guide product selection, such as materials, dimensions and performance standards. They generally contain information on multiple part numbers associated with that category of products to help determine the best part for your application and to find related and accessory parts.

Our Product Cut Sheets cover a single part number. They are typically used after the system design is complete and the BOM is finalized. The cut sheets only provide high level information and are helpful to include in a documentation package for the system design. The Cut Sheets are helpful to point back to the specific product used in the system if a replacement part is needed or if the system needs to be duplicated.
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
FAQ

    
 Download PDF 
Product Line Brochure

NOTICE

AutomationDirect.com has provided this code for convenience. This sample code is provided "as-is" with no expressed or implied warranty. If the end user includes any of the sample code (in whole or part), it is the user's responsibility to completely modify, integrate, and test any code to ensure it meets all system and safety requirements for the intended application or system.

GSOFT Compliance Information
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
GSOFT  - GSOFT Windows Configuration Software: for GS1, GS2 and DURApulse GS3 series AC drives (PN# GSOFT)