Cookies are not enabled on your browser.
A wide variety of specific use cables are available that are connectorized at both ends, as well as pigtail cables which have an appropriate connector on one end and loose wires on the other for discrete termination.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Reliable pre-terminated cables built for industrial environments provide longstanding, error-free operation of machinery and automated systems. Signal integrity in control applications is vital and in environments with noisy industrial equipment, cables designed to reduce the effects of electrical interference, standing waves, and other electrical anamolies should be utilized. A wide range of cable and connection type options are available to match the various power needs, protocols, and facilitate data transmission required in industrial automation.
For part listing and specifications, go to Shop Now
Newest Additions!
Pre-made electrical cables with circular connections can be used to supply power and exchange data/signals with sensors, switches, and many other devices.
Field-wireable connectors are also available.
Newest Additions!
High-quality DIN connection cables help reduce wiring time. The lower voltage models, 24V or 110V AC/DC, include built-in surge suppression, yellow LED indicator, and are rated for connecting with electronics. 230V AC/DC models are rated for straight wired products. Models are available in five sizes based on DIN 43650.
Field-wireable connectors are also available.
Newest Additions!
PLCs offered by AutomationDirect may require specific cable and connection types for programming and I/O expansion. Cables are available in various lengths and connector styles depending on connections needed.
HMIs, operator interfaces, and industrial monitors communicate with many different controllers and control devices using several different transmission media. HMI cable selections include RS-232C, RS-422, VGA, and USB cables in various lengths and connection configurations.
Motor and encoder connection cables are available for use with stepper and servo systems, many variable frequency drives (VFDs), and various encoders.
Newest Additions!
Field-wireable cable connectors are a great solution for applications where a pre-terminated cable is not adequate or available in the required configuration. These connectors allow users to terminate cables to the best cable length and connector type to fit the specific field connection of their application.
T-couplers and Y-couplers are used to split or branch circuits efficiently. T-couplers create a three-way connection, allowing power or signal to be distributed from one input to two outputs in a straight-line configuration. Y-couplers, on the other hand, perform a similar function in a form factor designed for space management.
Bulkhead connectors are designed to provide secure, sealed connections where electrical cables pass through panels, enclosures, or walls. They serve as a stable interface between internal and external wiring, ensuring continuity while protecting against environmental factors like dust, moisture, and vibration.
Multi-port distribution/junction blocks provide the convenience of multiple connectors in one unit where multiple sensor and actuator cables can be terminated to one single connection point.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings