Cookies are not enabled on your browser.
Cable ties provide a fast, economical way to bundle cables or secure them to surfaces. Available in packaged quantities, options include standard, stainless steel tooth, hook & loop, specialty head, and more. Cable tie tools and accessories are available for installing, mounting, and marking needs.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Cable ties from ABB-Thomas & Betts and SapiSelco organize and secure wires or cables as part of a neat, safe electrical installation.
For part listing and specifications, go to Shop Now
Standard Nylon 6.6 cable ties are slotted and held in place by the resistance of the elastic tooth against the rack. The tail of the strap is pulled through the head to form a noose that can only be tightened.
Standard cable ties are also available in a variety of specialty materials that are designed to meet the standards and needs of specific applications and environments. These specialty material cable ties include:
Starting at
/ 100pk.
(SEL.3.203)
Newest Additions!
These cable ties include a hardened stainless steel tooth that ensures extremely high mechanical strength and optimal corrosion resistance. The classic rack has been replaced by a single central raised section, making this cable tie particularly flexible, while maintaining maximum strength.
Starting at
/ 100pk.
(MET.2.2102R)
New!
Hook & loop cable ties provide an adjustable, reusable solution for bundling and organizing cables that need frequent access or changes, allowing easy installation and clean removal without damaging wires.
Key features of ABB-Thomas & Betts Ty-Grip series hook and loop cable ties include:
Starting at
/ 10pk.
(FOS150-50-0)
Specialty head ties are designed with specific features beyond standard cable ties to address particular needs and challenges across diverse applications.
Starting at
/ 100pk.
(SCA.3.202)
Cable tie assortment kits are ideal for professionals and do-it-yourselfers who need bulk amounts of standard or colored nylon cable ties on hand.
Starting at
/ 800pk.
(BUCK.002)
Newest Additions!
Starting at
(PIN.005)
Self-adhesive cord clips and bi-directional mounts are both cable management solutions that use an adhesive backing for quick installation.
Starting at
/ 100pk.
(BAS.2MT.507)
Starting at
/ 100pk.
(BAS.3.406)
Starting at
/ 100pk.
(ALE.3.402)
Sapiselco's pipe support is a specialized accessory designed to securely hold pipes, rods, or multiple cable bundles parallel to each other.
Starting at
/ 100pk.
(SUP.3.402)
Starting at
/ 5pk.
(565510)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings