Cookies are not enabled on your browser.
Low voltage control and signal cable styles include control and audio cables; sensor/actuator cables with limited mechanical stress; and continuous flexing data cable for constantly moving applications with high mechanical load. Order cable cut to your specified lengths, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Low voltage control and signal cables can be used to connect devices transmitting low-voltage signals such as encoders, various sensors, and analog transducers. Various low voltage cable types are available to meet specific applications. Cables from trusted brands like igus, LUTZE, Quabbin, and AutomationDirect ensure high-quality, dependable installations, cut to length in one-foot increments, with minimum footage dependent on part number.
AutomationDirect's multi-wire and field wireable connectors can be used with this cable for an economical way to organize and simplify control wiring in facilities and during assembly of machinery.
For part listing and specifications, go to Shop Now
igus Chainflex CF211 and CF11 series control and signal cable is an excellent choice for connecting low-voltage signals. These cables are uniquely designed to serve continuous flexing, high mechanical load application requirements, and will provide a guaranteed service life between 5 million and 10 million cycles when operated within specified conditions.
Starting at
/ ft. (20 ft. min.)
(CF211-02-01-02-1)
LUTZE ELECTRONIC shielded and unshielded flexible control and signal industrial grade multi-conductor cables are ideal for use in machines and machine tools, plant cabling, HVAC technology, assembly/production lines, process instrumentation, and for industrial controls.
Starting at
/ ft. (20 ft. min.)
(A3032203-1)
Used for signal transmission in industrial control systems, this control and signal cable from Quabbin is built to withstand harsh environments and provide good flexibility for an easy installation.
Starting at
/ ft. (30 ft. min.)
(Q8170-1)
Sensor/actuator cables from AutomationDirect provide reliable connections for input signals from transducers and command outputs to end-devices in a control network.
Starting at
/ ft. (30 ft. min.)
(SAC-24-3U-1YL-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings