Cookies are not enabled on your browser.
Enclosure parts and accessories include items that complete or enhance enclosure use and installation. These items include various mounting kit options; safety enhancement devices; shelves; solar and drip shields; windows; and many other accessories and hardware.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
For part listing and specifications, go to Shop Now
Used to set a wall-mount style enclosure on the floor, or to elevate a freestanding enclosure. Kits include two mounting feet and hardware.
Skirt kits block access to area under enclosure.
Plinths provide a mounting base and/or additional space for cable entry for modular enclosures.
Pedestals and bases provide floor mounting options for many types of enclosures.
Field installable mounting feet and/or flanges are available for (depending on series/model):
Used to easily convert a wall-mount enclosure to a flush-mount.
Provide a space between the enclosure and the mounting surface.
Designed to mount outdoor rated enclosures of various brands.
Mount on enclosure for easy and safe lifting.
Available for:
Console tops that fit specific console models provide a surface to install control devices and instrumentation. Available for:
Console writing desks that fit specific console models provide operators with a writing work surface. Available for:
Accessories for Saginaw and Teknokol HMI (Human-Machine Interface) enclosures allow easy HMI installation and enclosure repositioning for better ergonomics.
New!
Solar shields reduce solar heat load while providing added protection from rain and snow. By covering the top, sides, and rear of the enclosure, they offer a simple, cost‑effective solution for minimizing heat gain in outdoor electrical and electronic applications.
Protects door from dripping water and settling dust.
Designed for flush mount installation requirements.
For select series enclosures, in various sizes, opaque style or with viewing window.
Covers provide protection and easy access to HMIs mounted on an enclosure door.
Extender rings designed for use with specific series of Hammond enclosures provide extra depth to Type 1 screw-cover junction boxes.
Newest Additions!
Replacement hinge pins for certain brands of enclosures.
Filler plates are used with modular enclosure kits to fill the gap between subpanels or roof plates of two joined enclosure bays.
Easily installed by making cutout in enclosure and attaching window and frame in place.
Enclosure door switches can be used for switching a light when opening a door (NC), or to activate a fan when closing a door (NO). The version with single-pole double-throw contact (SPDT) can be used as a normally closed and/or normally open contact.
Used to adapt flange mounted operating mechanisms to enclosures.
Gland plate allows easy cable entry into enclosure.
Seal unused pushbutton holes, conduit openings and knockout holes.
Newest Additions!
Shelves are available for various enclosure brands.
Ground lugs and wire are used to provide proper grounding for enclosures.
Newest Additions!
Electrical interlocks prevent the enclosure door from being opened.
Swing panels and swing-out panel kits allow mounting of operator components near the front of the enclosure for easy access.
Dead front panels provide a mount to install a fixed panel directly behind the enclosure door.
Panel supports provide additional load support for enclosure panels containing heavy equipment.
Rack mounting accessories allow installation of rack-style equipment in an enclosure.
Terminal brackets provide an easy way to install terminal straps or terminal block strips used for mounting terminal blocks or other components in enclosures.
Mounting channels create additional mounting positions at any location inside the OK series enclosure. They can be connected to the inner frame rails or span between other mounting profiles in either vertical or horizontal orientation.
DIN rail and DIN rail kits allow easy installation and removal of compatible devices mounted inside an enclosure such as circuit breakers, PLCs, relays, etc.
Barrier kits provide partial separation between power and control sections within a cabinet. Both vertical and horizontal enclosure barriers are available for dynamic partitioning of enclosure bays.
Media storage pockets provide storage for printed documents or electronic media.
Various types and sizes of screws, PVC-encapsulated screws, nuts, springs, bolts and other parts.
Newest Additions!
Strip gasket is a maintenance item for replacing neoprene or closed-cell urethane gasketing on many enclosures, with self-adhesive designed to maintain a NEMA 4, 4X or 12 rating. Gasket material is available in various thicknesses. Also available are replacement silicone gaskets for compatible enclosures.
Touch-up paint provides a way to cover scratches and exposed enclosure material to maintain corrosion protection. Touch-up paint is available in spray bottles in both typical and customized enclosure colors for various brands.
Pulls and handles for enclosures provide an easy way for a user to operate an enclosure door, available in various materials and finishes. For best fit, choose a pull or handle recommended for the brand and model of the specific enclosure.
Newest Additions!
Items such as door support guides, door stops, caution labels, protective covers, vapor capsules, gaskets, and mounting clips are available for maintenance and care of enclosures. Miscellaneous items are available for specific brands and models of enclosures.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings