Cookies are not enabled on your browser.
Data and communication cables support commercial and industrial applications. Styles includes Cat5e, Cat6/6a, Cat7/7a/7e, RS-232, RS-422, RS-485, Profibus, Profinet, and IO-Link transmission; flexing versions are available for certain styles. Order cables cut to length, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Data and communication cables are widely used in industrial applications to transmit data between devices using a variety of communication protocols and wiring standards. Cable types include commercial and industrial grade Ethernet and Profinet cable, serial cables, and specialized models for applications such as IO-Link. Cables from Quabbin, Southwire, LUTZE, igus, and Helukabel ensure high-quality, dependable installations, cut to length in one-foot increments, with minimum footage dependent on part number.
For part listing and specifications, go to Shop Now
Quabbin, LUTZE, and Helukabel continuous flexing industrial Ethernet cables were developed to survive the many industrial hazards that commercial jackets will not. These cables' jackets provide very stable electrical performance, even when the cables are impacted, bent, or repeatedly flexed.
Quabbin DataMax Extreme Cables
LUTZE MOTIONFLEX Cables
Helukabel HELUKAT Cables
Starting at
/ ft. (20 ft. min.)
(Q5772-1)
Quabbin, LUTZE, and Helukabel industrial Ethernet cables can be installed in demanding industrial environments, are resistant to sun and rain, and feature additional flame resistance.
Quabbin DataMax Extreme Ethernet Cables
LUTZE Ethernet Cables
Helukabel HELUKAT Industrial Ethernet Cables
Starting at
/ ft. (20 ft. min.)
(Q5506-1)
Ethernet cables from Quabbin exceed the requirements of ANSI/TIA-568-C.2, and are suitable for applications from 10 Base-T to 1000 Base-T (Gigabit Ethernet).
The round, smooth design of this cable allows flexibility and easy manipulation between devices during installation and routing, and also increases the durability of the cable. Durability is paramount when considering a lifetime of "moves and changes" that can occur in a dynamic network environment.
Starting at
/ ft. (20 ft. min.)
(Q5506-1)
Quabbin, LUTZE, and Helukabel industrial Profinet cables are designed to ensure reliable Profinet communication in harsh or noisy environments.
Quabbin DataMax Extreme Profinet Cables
LUTZE Profinet Cables
Helukabel Profinet Cables
Starting at
/ ft. (20 ft. min.)
(Q5094-1)
igus and LUTZE Profibus cables are built to guarantee reliable transmission of Profibus signals in industrial applications.
igus CFBUS Profibus Cables
LUTZE Profibus Cables
Starting at
/ ft. (20 ft. min.)
(A104293-1)
LUTZE IO-Link unshielded signal and control cable connects IO-Link devices to a master, and can also be used for conventional applications where IO-Link is not required. This cable meets a wide range of industrial application requirements; its ratings allow significant installation cost savings.
Starting at
/ ft. (20 ft. min.)
(A1022203-1)
High quality, low-capacitance data cables from Southwire and Quabbin are designed with impedances specific for RS-232, RS-422, and RS-485 communication applications in industrial environments.
Starting at
/ ft. (25 ft. min.)
(Q8105-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings