Cookies are not enabled on your browser.
600V rated automation cables suit controls and instrumentation applications requiring flexibility. Continuous flexing and high-flex continuous flexing cables are available in shielded or unshielded styles. Order cables cut to your specified lengths, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.





600V rated automation cables suit controls and instrumentation applications where flexibility is needed. A variety of flexing styles allow installation in even the most movement-intensive equipment. Cables from igus and LUTZE ensure high-quality, dependable installations, cut to length in one-foot increments, with minimum footage dependent on part number.
For part listing and specifications, go to Shop Now
igus Chainflex CF5 and CF6 series multi-conductor control cables are specifically designed, tested, and manufactured for continuous flexing, high mechanical load requirements.
Starting at
/ ft. (20 ft. min.)
(CF5-05-03-1)
igus Chainflex CF9 and CF10 series multi-conductor control cables are specifically designed, tested, and manufactured for continuous flexing, high mechanical load application requirements, and can remain bent for long periods with no degradation in performance.
Starting at
/ ft. (20 ft. min.)
(CF9-UL-05-03-1)
igus CF130US and CF140US series tray rated cables accurately transmit process signals in control applications that require continuous movement or cable flexing.
Starting at
/ ft. (20 ft. min.)
(CF130US-07-04-1)
LUTZE SUPERFLEX® control cable is well suited for short to medium length articulated drag chain (C-tracks) installations where moderate to high performance is required. This cable features High Glide TPE insulation and a specially formulated PVC outer jacket resistant to sunlight, oil, and moisture penetration, making this cable ideal for indoor wet and dry applications or outdoor installations.
The multiple ratings and approvals for these cables support a wide range of industrial applications. They are suitable for both stationary and flexing applications with limited mechanical stress and free movement without any tensile stress, loads or forced movements.
Starting at
/ ft. (20 ft. min.)
(A1482003-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings