Filter Results Clear All
You've selected:
> Bulk Wire & Cable > Process & Instrumentation Cable
  •   Shop  
  •   Overview  
Process & Instrumentation Cable
Process and Instrumentation Cable

Process and instrumentation cables connect industrial device, control, alarm, sensor, actuator, and other circuits. Also available are extension wire and cable for thermocouples and RTDs. Order cables cut to your specified lengths, or in any bulk length.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Single Conductor Wire & Cable
Single Conductor Wire & Cable
Newest Additions!
Portable Cord
Portable Cord
Newest Additions!
Power Cable
Power Cable
Newest Additions!
Tray Rated Cable
Tray Rated Cable
Newest Additions!
Low Voltage Control & Signal Cable
Low Voltage Control & Signal Cable
Newest Additions!
600V Control Cable
600V Control Cable
Newest Additions!
Motor Supply Cable
Motor Supply Cable
Newest Additions!
Data & Communication Cable
Data & Communication Cable
Newest Additions!
Process & Instrumentation Cable
Process & Instrumentation Cable
Newest Additions!
Shop Now

Process and Instrumentation Cable

Process and instrumentation cable is a highly used electrical transmission medium for connecting the various transducers and measurement devices used in automated systems. 

  • Instrumentation cable is a widely used cable in industrial automation. It provides reliable connections between control devices and is designed to withstand electrical interference from noisy environments.  
  • Sensor/actuator cables are used for process control and provide reliable connections for input signals from transducers and command outputs to end-devices in a control network. 
  • Extension grade wire/cable is specifically designed to carry temperature signals long distances without losing signal quality when the application requires a temperature sensor to be installed remotely from the controller.

Cables from Quabbin, TE Wire and Cable, and AutomationDirect ensure high-quality, dependable installations, cut to length in one-foot increments, with minimum footage dependent on part number.

For part listings and specifications, go to Shop Now

Learn More

Instrumentation Cable

300V UL instrumentation cable from Quabbin is used to connect electrical control devices together, providing system-wide communication with protection against signal loss. Overall shielded cables have a foil shield with 100% coverage and a tinned copper continuous drain wire for protection against external electrical noise interference. Cables with both individually shielded pairs and an overall shield have foil shields with 100% coverage complete with separate tinned copper continuous drain wires.

  • Conductor sizes of 16 AWG (twisted pairs only), 18 AWG, or 20 AWG
  • 1, 2, 4, or 8 twisted pairs or twisted triads
  • Stranded bare copper conductors with premium grade PVC insulation
  • Premium grade sunlight- and moisture-resistant PVC outer jacket
  • Orange insulated communication conductor (talk wire) included on 16 and 18 AWG multi-pair cables
  • Dual listed Type ITC and Type PLTC
  • Suitable for use in hazardous locations, including Class I, Div 2 and intrinsically safe systems
  • Made in the USA

Starting at
/ ft. (20 ft. min.)
(PLTC3-20-1S-1)

Learn More

Sensor / Actuator Cable

AutomationDirect unshielded sensor / actuator cables provide reliable connections for input signals from transducers and command outputs to end-devices in a control network. 

  • Conductor sizes of 24 AWG or 22 AWG
  • 3, 4, or 5 conductors 
  • Individual bare copper conductors are stranded for flexibility, with color coded PVC insulation for easy identification
  • Pressure-extruded PVC cable jacket in gray or yellow
  • Flexibility for easy installation (not suitable for continuous flexing applications)
  • UL and CSA approvals
  • Made in the USA

Starting at
/ ft. (30 ft. min.)
(SAC-24-3U-1YL-1)

Learn More

Thermocouple & RTD Extension Wire & Cable

Accurate temperature readings depend heavily on the cable design used for transmission. TE Wire & Cable products offer the ability to extend temperature signals across longer distances with no loss of accuracy.

  • Conductor sizes of 24, 22, 20, or 16 AWG, depending on model
  • Available for Type J, Type K, or Type T thermocouples
  • Shielded and unshielded constructions available
  • UL Listed versions adhere to PLTC-UL13
  • Standard ASTM/ ANSI color coding for thermocouple extension wire
  • RTD extension wire's specialized construction offers superior performance compared to "off-the-shelf" cable
  • Multi-pair Type J or Type K (PLTC/ITC rated) thermocouple extension cables

Starting at
/ ft. (50 ft. min.)
(THMWJ-20-1U-P-1)


Shop Now