Cookies are not enabled on your browser.
Nutdriver sets are available in popular inch or metric sizes, featuring ergonomic handles and hollow shafts for access to nuts on long screws, or adjustable length shafts for maximum stability and comfort.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Nutdrivers feature a socket at the end of the shaft that allows a user to tighten or loosen hex nuts and bolts easily. These tools are offered as a set that includes various metric or imperial sizes, but can also be found as a single handle with various interchangeable shafts.
For part listing and specifications, go to Shop Now
The Southwire nutdriver is a 6-in-1 multi-driver that features a heavy-duty steel shank with bolsters for wrench-assisted turning, a comfort grip handle for extra comfort and maximum torque, chrome chrome-plated finish for corrosion resistance, and hollow shaft for screw shank clearance.
Starting at
(ND6N1HD)
Wera nutdrivers have the same Kraftform Plus handles as standard screwdrivers for comfort and safety. Shafts are made of chrome-plated steel and are hollow to allow access to nuts on long screws.
Starting at
(05345230055)
Wiha insulted nut driver sets are designed with the SoftFinish cushion grip handle to provide maximum comfort and power.
Starting at
(WT32293)
Wiha Drive-Loc VI nutdriver kits are versatile sets that provide unprecedented flexibility by allowing shaft length adjustments that quickly lock in place.
Starting at
(WT28198)
Wiha color-coded nut setters can be used with any standard 1/4" hex drive and provide long-lasting use even in tough impact-rated applications.
Starting at
(WT70486)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings