Cookies are not enabled on your browser.
Multi-conductor portable cords provide flexible electrical power connections for indoor/outdoor industrial machinery, large appliances, heavy-duty tools, motors, and temporary electrical power and lighting for construction sites. Order cable cut to your specified lengths, or in any bulk length.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.









Portable cord (also called service cord) is a cable with multiple conductors used for electrical power connections that are not intended to be permanent. Applications for this cable often involve portable equipment such as power tools or temporary installations such as work site lighting. Cables from Helukabel and Southwire ensure high-quality, dependable installations, cut to length in one-foot increments, with minimum footage dependent on part number.
Commonly used UL and CSA designations for flexible portable cord include:
The available Type Sxxx cords are listed by type based on the designations above. For example, Type SOOW cord would offer 600V capability, an oil-resistant outer jacket and insulation, as well as weather/water resistance.
UL Type W portable cord is also available, typically used for industrial and light- to medium-duty mining cable applications. This cord can also provide heavy-duty service as a power supply cable for AC systems (grounded and ungrounded), mobile and portable electrical equipment, motors, and batteries.
For part listings and specifications, go to Shop Now.
SOOW and SJOOW portable cords from Helukabel provide:
Type SOOW portable cord:
Type SJOOW portable cord:
Starting at
/ ft. (20 ft. min.)
(H11131802-1)
SEOOW and SJEOOW portable cords from Southwire offer:
Type SEOOW portable cord:
Type SJEOOW portable cord:
Starting at
/ ft. (20 ft. min.)
(SJEOOW-18-2BK-1)
Type W portable cord from Southwire offers:
Starting at
/ ft. (20 ft. min.)
(W-8-4BK-1)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings