Filter Results Clear All
You've selected:
> Programmable Controllers > Productivity2000 PLCs (Micro-Modular)
  •   Shop  
  •   Overview  
  •    In Depth   
Productivity2000 PLCs (Micro-Modular)
Productivity2000 Micro-modular Programmable Controllers

Need help selecting Productivity2000 PLC components?
Use our configuration tool to configure and order.

The Productivity2000 PLC provides the robust communication, integrated data storage, and compact size needed for industrial automation projects. A wide range of discrete, analog, and motion I/O modules is available for systems up to 4,000 I/O points, depending on module mix.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
CPUs
CPUs
Remote I/O
Remote I/O
Bases
Bases
Power Supplies
Power Supplies
DC I/O
DC I/O
AC I/O
AC I/O
Relay Output
Relay Output
Analog I/O
Analog I/O
Communications & Networking
Communications & Networking
Motion & Specialty Modules
Motion & Specialty Modules
ZIPLink Wiring Solutions
ZIPLink Wiring Solutions
Productivity2000 Accessories
Productivity2000 Accessories
Shop Now

Productivity2000® Micro-Modular PLC

The Productivity2000 PLC is a tremendous value when considering price and performance:

(click to enlarge)

FREE powerful software with numerous tools for easy code development:

(click to enlarge)

The Productivity2000 PLC series is a rack-based controller that provides plenty of processing power, I/O variety, and communication ports along with some surprising bells and whistles. As the flagship PLC for the Productivity PLC family, this controller offers the best combination of features in this family for a great price. (For smaller footprint, see the Productivity1000 series. For the most expansive features and capacity, see the Productivity3000 series.)

  • Powerful CPU with 50MB of user memory
  • 5 communication ports including USB, Ethernet, RS-232, RS-485
  • Support for Modbus RTU/TCP, EtherNet/IP and MQTT(S) communication
  • OLED message display on CPU module and real-time data displays on all analog I/O modules
  • USB programming and microSD card data logging (up to 32GB)
  • Full lineup of discrete, analog, and specialty I/O modules
  • Up to 480 local I/O points with up to 4,320 I/O points total through remote expansion
  • Auto-discover I/O modules, GS drives, Protos X I/O and PS-AMC motion controllers
  • No module placement restrictions, no power budget limitations
  • Easy coordinated motion control using PS-AMC motion controllers
  • QR codes printed on each module link to the latest specifications / wiring diagrams

The FREE Productivity Suite programming software provides the freedom to define user tags with no limits or fixed boundaries. Configure timers, counters, integer words or any other data types needed. With tag name based programming, there are no pre-defined, fixed memory maps and no wasted memory. Productivity Suite also provides many convenience features including a project simulator for code verification, EDS file support, advanced user defined structures, and easy "fill-in-the-blank" instructions to make project development quick and simple.

This link opens a PDF. Productivity2000 PLC Overview

This link opens a PDF. Productivity Suite Software Overview

This link opens a Download. Download the FREE Software

This link opens a Video. Productivity2000 PLC Tutorial/Overview Videos

FREE Productivity PLC online training, available 24/7/365!

This link opens a PDF. PLC Statement of Direction 

For part listings and specifications, go to Shop Now

Learn More

CPUs

The Productivity2000 controller CPUs contain the processing power and I/O interface needed to perform logic operations, networking tasks, and many other functions required in an automated control system. These CPUs have multiple communication ports, OLED status displays, 50MB of user memory, microSD data logging, and much more.

Starting at

(P2-622)

LEARN MORE
Learn More

Remote I/O

The Productivity2000 PLC's I/O capacity can be expanded with low-cost remote I/O modules. These modules can also simplify system architecture and reduce wiring costs when I/O must be located away from the local CPU. By adding up to 8 remote I/O bases to the PLC system, I/O capacity can be increased to over 4,000 I/O points.

Starting at

(P1-RX)

LEARN MORE
Learn More

Bases

A PLC base unit provides a means of housing the power supply, CPU or remote I/O module, and connecting to the installed I/O. Modular base units supply slots for interchangeable I/O connections to the backplane's data bus. Productivity2000 modular base units contain both DIN-rail and flush-mount options, with various slot capacities.

Starting at

(P2-04B)

LEARN MORE
Learn More

Power Supplies

Power supplies provide the DC power needed for proper controller operation. They are available in DC, AC and DC/AC input versions and can be used in a base with any I/O module combination with no power budgeting requirements.

Starting at

(P2-02DC)

LEARN MORE
Learn More

DC I/O

DC I/O modules monitor ON/OFF signals or control devices that switch DC power and are available in input, output, and AC/DC models with up to 32 points.

Starting at

(P2-08NE3)

LEARN MORE
Learn More

AC I/O

AC I/O modules monitor and control ON/Off type devices that operate with AC power (100-240 VAC) and are available in input or output models with up to 16 points.

Starting at

(P2-08NAS)

LEARN MORE
Learn More

Relay Outputs

Relay modules provide surge-protected outputs to operate DC or AC rated devices and are available with Form C (normally open/normally closed) and/or Form A (normally open) relay contacts, with up to 16 points.

Starting at

(P2-08TRS)

LEARN MORE
Learn More

Analog I/O

Analog input and output modules are available to monitor and control pressure, temperature, flow, level, and other process signals. Modules are offered in high-resolution current, voltage, and temperature models, with helpful OLED real-time data displays.

Starting at

(P2-04DAL-2)

LEARN MORE
Learn More

Communications & Networking Modules

The Productivity2000 CPU has many built-in communication ports to handle most application needs. However, optional networking modules are available that can provide protocol conversions or additional serial ports.

Starting at

(FA-ISOCON)

LEARN MORE
Learn More

Motion & Specialty Modules

Motion and specialty modules are designed to perform specific functions, including input simulation, high-speed counting, and pulse width modulation. If enhanced motion capabilities are required, the PS-AMC motion controller can be used with certain CPUs for coordinated motion on up to four axes.

Starting at

(P2-08SIM)

LEARN MORE
Learn More

ZIPLink Wiring Solutions

The ZIPLink connection module and cable system eliminates the normally tedious process of wiring programmable controller I/O to terminal blocks.

Starting at

(ZL-RTB20)

LEARN MORE
Learn More

Productivity2000 Accessories

Accessories for the Productivity2000 PLC system include I/O module terminal blocks, ProductivityMotion connector kit, programming cables, and microSD cards. The powerful, easy-to-use, tag name-based Productivity Suite software can be downloaded for free; a software USB drive is available for purchase if needed.

Starting at

(USB-CBL-AMICB6)

LEARN MORE

Shop Now